(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cast Iron Precision V-Block Polished (SVG-50)

Cast Iron Precision V-Block Polished SVG-50

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Product Model: V Block
•Model: Type A
•Material: Cast Iron
•Application: As Scribing Block
•Feature: Polishing finish, 2 pieces per set, accuracy equivalent to JIS Class 2.

PDF

Part Number

Configured Part Number is shown.

SVG-50

 
Part Number
SVG-50
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Dimensions
(mm)
Specifications, description Mass
(g)
1 Piece(s)Available

26 Days or more

50Perpendicularity of V grooving: 20 μm; Squareness of each face: 20 μm300

Loading...

  1. 1

Basic Information

Product Type V Block Material Cast Iron Type A Type
Application As Scribing Block Features Polishing finish, 2 pieces per set, accuracy equivalent to JIS Class 2.

Additional Products in this Category

Tech Support