(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Model: Others
•Material: Others
•Material: Standard Steel
•Application: Used as an auxiliary support to prevent rolling over of stone surface plate stand
•Feature: 4 pcs included
Part Number
Configured Part Number is shown.
GPL-13
Product Type | Other | Material | Other |
---|---|---|---|
Material | Standard Steel | Applicable Frames | GT-4560J、GT-5050J、GT-5075J、GT-6060J、GT-75100J、GT-10100J、GT-10150J、GTW-4560J、GTW-5050J、GTW-5075J、GTW-6060J、GTW-75100J、GTW-10100J、GTW-10150J、GTW-10200J |
Application | Used as an auxiliary support to prevent rolling over of stone surface plate stand | Features | 4 pcs included |
Product Type | Other | Material | Other | Material | Standard Steel |
---|---|---|---|---|---|
Applicable Frames | GT-4560J、GT-5050J、GT-5075J、GT-6060J、GT-75100J、GT-10100J、GT-10150J、GTW-4560J、GTW-5050J、GTW-5075J、GTW-6060J、GTW-75100J、GTW-10100J、GTW-10150J、GTW-10200J | Application | Used as an auxiliary support to prevent rolling over of stone surface plate stand | Features | 4 pcs included |
Please check the type/dimensions/specifications of the part GPL-13 in the Stone Surface Plate Gantry Support Plate series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy