(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Carbide Solid Drill Bits - End Mill Shank, 2-Flute Leading Drill Bit, TiAlN Coated, D924X

Carbide Solid Drill Bits - End Mill Shank, 2-Flute Leading Drill Bit, TiAlN Coated, D924X

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Tool Material Type: Carbide
•Link Model: End Mill Link
•Coating Type: Others
•Tip Angle (?): 142
•Coating: AlTiN

Part Number

Configured Part Number is shown.

Part Number
D924X-0.5
D924X-1
D924X-2
D924X-3
D924X-4
D924X-6
D924X-8
D924X-10
D924X-12
D924X-16
D924X-20
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole diameter (drill diameter) D
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
Shank diameter
(mm)
1 Piece(s)Available

11 Days or more

0.51383
1 Piece(s)Available

11 Days or more

12383
1 Piece(s)Available

11 Days or more

24383
1 Piece(s)Available

11 Days or more

36503
1 Piece(s)Available

11 Days or more

48504
1 Piece(s)Available

9 Days or more

612706
1 Piece(s)Available

11 Days or more

816808
1 Piece(s)Available

11 Days or more

10209010
1 Piece(s)Available

11 Days or more

122411012
1 Piece(s)Available

11 Days or more

163212016
1 Piece(s)Available

11 Days or more

204013020

Loading...

  1. 1

Basic Information

Work material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper / Resin Tool Material Type Carbide Shank Type End Mill Shank
Coating Type Other Tip angle(θ) 142 Coating Details AlTiN
Material MG

Additional Products in this Category

Tech Support