(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/9/2024 to 4:00 p.m. (CDT) 11/10/2024. We apologize for the inconvenience.

Carbide Solid Drill Bits - End Mill Shank, 2-Flute Leading Drill Bit, TiAlN Coated, D932X

Carbide Solid Drill Bits - End Mill Shank, 2-Flute Leading Drill Bit, TiAlN Coated, D932X

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Tool Material Type: Carbide
•Link Model: End Mill Link
•Coating Type: Others
•Tip Angle (?): 90
•Coating: AlTiN

Part Number

Configured Part Number is shown.

Part Number
D932X-3
D932X-4
D932X-6
D932X-8
D932X-10
D932X-12
D932X-16
D932X-20
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole diameter (drill diameter) D
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
Shank diameter
(mm)
1 Piece(s)Available

11 Days or more

39753
1 Piece(s)Available

9 Days or more

4121004
1 Piece(s)Available

11 Days or more

6151506
1 Piece(s)Available

11 Days or more

8201508
1 Piece(s)Available

11 Days or more

102520010
1 Piece(s)Available

11 Days or more

123020012
1 Piece(s)Available

11 Days or more

164025016
1 Piece(s)Available

11 Days or more

204525020

Loading...

  1. 1

Basic Information

Work material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper / Resin Tool Material Type Carbide Shank Type End Mill Shank
Coating Type Other Tip angle(θ) 90 Coating Details AlTiN
Material MG

Additional Products in this Category

Tech Support