(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Solid Drill Bits - for Non-Ferrous Metal Machining, NF-GDN, Medium

Carbide Solid Drill Bits - for Non-Ferrous Metal Machining, NF-GDN, Medium
  • Volume Discount

Enables cost-effective and high-speed drilling of aluminum castings, aluminum die cast, and aluminum extruded materials that are widely used in automobiles and aircraft

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NF-GDN-3
NF-GDN-3.1
NF-GDN-3.2
NF-GDN-3.3
NF-GDN-3.4
NF-GDN-3.5
NF-GDN-3.6
NF-GDN-3.7
NF-GDN-3.8
NF-GDN-3.9
NF-GDN-3.66
NF-GDN-3.68
NF-GDN-4
NF-GDN-4.1
NF-GDN-4.2
NF-GDN-4.3
NF-GDN-4.4
NF-GDN-4.5
NF-GDN-4.6
NF-GDN-4.7
NF-GDN-4.8
NF-GDN-4.9
NF-GDN-4.62
NF-GDN-4.64
NF-GDN-5
NF-GDN-5.1
NF-GDN-5.2
NF-GDN-5.3
NF-GDN-5.4
NF-GDN-5.5
NF-GDN-5.6
NF-GDN-5.7
NF-GDN-5.8
NF-GDN-5.9
NF-GDN-5.52
NF-GDN-5.54
NF-GDN-6
NF-GDN-6.1
NF-GDN-6.2
NF-GDN-6.3
NF-GDN-6.4
NF-GDN-6.5
NF-GDN-6.6
NF-GDN-6.7
NF-GDN-6.8
NF-GDN-6.9
NF-GDN-7
NF-GDN-7.1
NF-GDN-7.2
NF-GDN-7.3
NF-GDN-7.4
NF-GDN-7.5
NF-GDN-7.6
NF-GDN-7.7
NF-GDN-7.8
NF-GDN-7.9
NF-GDN-7.36
NF-GDN-7.38
NF-GDN-7.52
NF-GDN-7.54
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole diameter (drill diameter) Dc
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
Shank Type Shank diameter
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

32559Straight shank38587300
1 Piece(s)Available

8 Days or more

3.12765End Mill Shank48587310
1 Piece(s)Available

8 Days or more

3.22765End Mill Shank48587320
1 Piece(s)Available

8 Days or more

3.32765End Mill Shank48587330
1 Piece(s)Available

8 Days or more

3.43065End Mill Shank48587340
1 Piece(s)Available

8 Days or more

3.53065End Mill Shank48587350
1 Piece(s)Available

8 Days or more

3.63065End Mill Shank48587360
1 Piece(s)Available

8 Days or more

3.73065End Mill Shank48587370
1 Piece(s)Available

8 Days or more

3.83365End Mill Shank48587380
1 Piece(s)Available

8 Days or more

3.93365End Mill Shank48587390
1 Piece(s)Available

8 Days or more

3.663065End Mill Shank48587366
1 Piece(s)Available

8 Days or more

3.683065End Mill Shank48587368
1 Piece(s)Available

8 Days or more

43365Straight shank48587400
1 Piece(s)Available

8 Days or more

4.13373End Mill Shank58587410
1 Piece(s)Available

8 Days or more

4.23373End Mill Shank58587420
1 Piece(s)Available

8 Days or more

4.33673End Mill Shank58587430
1 Piece(s)Available

8 Days or more

4.43673End Mill Shank58587440
1 Piece(s)Available

8 Days or more

4.53673End Mill Shank58587450
1 Piece(s)Available

8 Days or more

4.63673End Mill Shank58587460
1 Piece(s)Available

8 Days or more

4.73673End Mill Shank58587470
1 Piece(s)Available

8 Days or more

4.83973End Mill Shank58587480
1 Piece(s)Available

8 Days or more

4.93973End Mill Shank58587490
1 Piece(s)Available

8 Days or more

4.623673End Mill Shank58587462
1 Piece(s)Available

8 Days or more

4.643673End Mill Shank58587464
1 Piece(s)Available

8 Days or more

53973Straight shank58587500
1 Piece(s)Available

8 Days or more

5.13983End Mill Shank68587510
1 Piece(s)Available

8 Days or more

5.23983End Mill Shank68587520
1 Piece(s)Available

8 Days or more

5.33983End Mill Shank68587530
1 Piece(s)Available

8 Days or more

5.44383End Mill Shank68587540
1 Piece(s)Available

8 Days or more

5.54383End Mill Shank68587550
1 Piece(s)Available

8 Days or more

5.64383End Mill Shank68587560
1 Piece(s)Available

8 Days or more

5.74383End Mill Shank68587570
1 Piece(s)Available

8 Days or more

5.84383End Mill Shank68587580
1 Piece(s)Available

8 Days or more

5.94383End Mill Shank68587590
1 Piece(s)Available

8 Days or more

5.524383End Mill Shank68587552
1 Piece(s)Available

8 Days or more

5.544383End Mill Shank68587554
1 Piece(s)Available

8 Days or more

64383Straight shank68587600
1 Piece(s)Available

8 Days or more

6.14790End Mill Shank78587610
1 Piece(s)Available

8 Days or more

6.24790End Mill Shank78587620
1 Piece(s)Available

8 Days or more

6.34790End Mill Shank78587630
1 Piece(s)Available

8 Days or more

6.44790End Mill Shank78587640
1 Piece(s)Available

8 Days or more

6.54790End Mill Shank78587650
1 Piece(s)Available

8 Days or more

6.64790End Mill Shank78587660
1 Piece(s)Available

8 Days or more

6.74790End Mill Shank78587670
1 Piece(s)Available

8 Days or more

6.85290End Mill Shank78587680
1 Piece(s)Available

8 Days or more

6.95290End Mill Shank78587690
1 Piece(s)Available

8 Days or more

75290Straight shank78587700
1 Piece(s)Available

8 Days or more

7.15296End Mill Shank88587710
1 Piece(s)Available

8 Days or more

7.25296End Mill Shank88587720
1 Piece(s)Available

8 Days or more

7.35296End Mill Shank88587730
1 Piece(s)Available

8 Days or more

7.45296End Mill Shank88587740
1 Piece(s)Available

8 Days or more

7.55296End Mill Shank88587750
1 Piece(s)Available

8 Days or more

7.65696End Mill Shank88587760
1 Piece(s)Available

8 Days or more

7.75696End Mill Shank88587770
1 Piece(s)Available

8 Days or more

7.85696End Mill Shank88587780
1 Piece(s)Available

8 Days or more

7.95696End Mill Shank88587790
1 Piece(s)Available

8 Days or more

7.365296End Mill Shank88587736
1 Piece(s)Available

8 Days or more

7.385296End Mill Shank88587738
1 Piece(s)Available

8 Days or more

7.525696End Mill Shank88587752
1 Piece(s)Available

8 Days or more

7.545696End Mill Shank88587754

Loading...

Basic Information

Work material Cast Iron / Aluminum / Copper Tool Material Type Carbide Coating Y/N NA
Coating Type Non-Coated With/without Oil Hole NA Tip angle(°) 130
Thinning Available Type 5D or Less

Additional Products in this Category

Tech Support