(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide 3-Flute Carbide Non-Coated End Mill for Aluminum 39°/41°/40° E143

Carbide 3-Flute Carbide Non-Coated End Mill for Aluminum 39°/41°/40° E143

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Model: Square
•Helix Angle (θ): Standard Helix (30 to 40°)
•Flute Shape: With Lead
•Coating: Non-Coated
•Number Of Flutes (sheet): 3

Part Number

Configured Part Number is shown.

Part Number
E143-3
E143-4
E143-5
E143-6
E143-8
E143-16
E143-20
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

8 Days or more

38650
1 Piece(s)Available

8 Days or more

411650
1 Piece(s)Available

8 Days or more

513650
1 Piece(s)Available

12 Days or more

616650
1 Piece(s)Available

8 Days or more

820860
1 Piece(s)Available

8 Days or more

163816100
1 Piece(s)Available

8 Days or more

203820100

Loading...

  1. 1

Basic Information

Work material Aluminum / Copper / Graphite Number of flutes(sheet) 3 Type Square
Coating Non-Coated Machining Application Plane / Side / Groove / Countersinking Blade tip shape With Lead
Torsion Angle (θ) Standard torsion (30-40°) Blade diameter tolerance(mm) 0~-0.02 Material MG

Additional Products in this Category

Tech Support