(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Retaining Ring Pliers

Retaining Ring Pliers

Click this image to zoom it.

Move the mouse over the image to zoom

  • External Straight Tip
  • External 90 Degree Angled Tip
  • Internal Straight Tip
  • Internal 90 Degree Angled Tip
  • Volume Discount

For complete product overview and details on Retaining Ring Pliers, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
CB230
CS230
OB230
OS230
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Compatible Ring Size
(mm)
Claw Shape Weight
(g)
1 Piece(s)Available

11 Days or more

22832–80Curved Claw240
1 Piece(s)Available

8 Days or more

24032–80Straight jaw240
1 Piece(s)Available

8 Days or more

23032~75Curved Claw270
1 Piece(s)Available

8 Days or more

24232~75Straight jaw270

Loading...

  1. 1

Basic Information

Tip claw diameter(mm) 2.3

Additional Products in this Category

Tech Support