(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 2/8/2025 to 5:00 p.m. (CST) 2/9/2025. We apologize for the inconvenience.

SPEED/T, 2-Flute, Multi 90°

SPEED/T, 2-Flute, Multi 90°

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Single Blade/Double Blade: Double Blade
•Peripheral Blade Availability: Included
•Point Angle(θ): 90
•Coating Presence: Included
•Coating Type: Others

Part Number

Configured Part Number is shown.

Part Number
CDM090030F/E
CDM090040F/E
CDM090060F/E
CDM090080F/E
CDM090100F/E
CDM090120F/E
CDM090160F/E
CDM090200F/E
Part NumberMinimum order quantityVolume DiscountDays to Ship Tool Diameter (D)
(mm)
Blade Length
(mm)
Overall Length
(mm)
Shank diameter
(mm)
1 Piece(s)Available

10 Days or more

36504
1 Piece(s)Available

10 Days or more

48506
1 Piece(s)Available

10 Days or more

612608
1 Piece(s)Available

10 Days or more

8167510
1 Piece(s)Available

10 Days or more

10207512
1 Piece(s)Available

10 Days or more

12257512
1 Piece(s)Available

10 Days or more

163210016
1 Piece(s)Available

10 Days or more

203510020

Loading...

  1. 1

Basic Information

Application Centering (Positioning) / Hole Chamfer / Chamfering/Horizontal / V Groove Tip angle (θ) 90 Work material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron
Single blade, two blades Double-edged Peripheral Blade Y/N Available Coating Y/N Available
Coating Type Other Coating Details AlTiN Torsional Angle(°) 35
Number of flutes 2

Additional Products in this Category

Tech Support