(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SPEED/T 4 Flute SI Coat

SPEED/T 4 Flute SI Coat

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Model: Square
•Helix Angle (θ): Standard Helix (30 to 40°)
•Number Of Flutes (sheet): 4
•Coating: TiSiN
•Torsion Angle (°): 35

Part Number

Configured Part Number is shown.

SE0604SI

Part Number
SE0604SI
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Blade diameter (D)(φ) 6 Work material General steel / Quenched and tempered steel / High hardness steel –HRC55 / Stainless Steel / Cast Iron Blade length (ℓ)(mm) 16
Number of flutes(sheet) 4 Type Square Shank diameter (d)(mm) 6
Overall Length (L)(mm) 50 Machining Application Side / Groove / Plunging (Z feed) / Inclined Cuts Torsion Angle (θ) Standard torsion (30-40°)
Coating Details TiSiN Torsion Angle details(°) 35

Please check the type/dimensions/specifications of the part SE0604SI in the SPEED/T 4 Flute SI Coat series.

Additional Products in this Category

Tech Support