(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Scale/Loupe

Scale/Loupe
  • Volume Discount

[Features]
· Suitable for surface inspection of various processes.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
2-189-01
2-189-02
2-189-03
2-189-04
2-189-05
2-189-06
Part NumberMinimum order quantityVolume DiscountDays to Ship Magnification
(times)
Effective Length
(mm)
Size
(mm)
Manufacturer Product Name Manufacturer Model Number Specifications Accessory
1 Piece(s)Available

8 Days or more

7φ18φ36×57Scale/Loupe 1975 7X1975Diameter of Field of View: φ24 mmWith 1 standard scale plate (calibrated in 0.1 mm)
1 Piece(s)Available

8 Days or more

10φ20φ46×44Scale/Loupe 1983 10X1983Diameter of Field of View: φ32 mmWith 1 standard scale plate (calibrated in 0.1 mm)
1 Piece(s)Available

15 Days or more

15φ13φ35×33Scale/Loupe 2016 15X2016Diameter of Field of View: φ20 mmWith 1 standard scale plate (calibrated in 0.1 mm)
1 Piece(s)Available

15 Days or more

20φ12φ35×23Scale/Loupe 2055 20X2055Diameter of Field of View: φ12 mmWith 1 standard scale plate (calibrated in 0.1 mm)
1 Piece(s)

15 Days or more

7φ16φ29×46Scale/Loupe 2015 7X2015Diameter of Field of View: φ24 mmWith 1 standard scale plate (calibrated in 0.1 mm)
1 Piece(s)Available

15 Days or more

30φ7φ31×19Scale/Loupe 2037 30X2037Diameter of Field of View: φ6 mmWith 1 standard scale plate (calibrated in 0.05 mm)

Loading...

  1. 1

Basic Information

Product Model Cup Loupe With/Without LED Light NA With / Without Scale NA

Additional Products in this Category

Tech Support