(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Zirconia Cloth Belt [Abrasive: Zirconia Abrasive Grain (Z)]【10 Pieces Per Package】

Zirconia Cloth Belt [Abrasive: Zirconia Abrasive Grain (Z)]
  • Volume Discount

[Features]
· Uses high performance zirconia alumina abrasive.
· Causes little processing deterioration such as burning due to heat generation.
· Can be used in various applications with low pressure and beautiful cutting.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
3-1829-02
3-1829-04
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Particle Size
(#)
Manufacturer Product Name Manufacturer Model Number

10 Pieces Per Package

1 Pack(s)Available

18 Days or more

80Zirconia Resin Cloth Belt, Abrasive Material: Zirconia Abrasive Particles Z #80TZXB-FL #80

10 Pieces Per Package

1 Pack(s)Available

16 Days or more

120Zirconia Resin Cloth Belt, Abrasive Material: Zirconia Abrasive Particles Z #120TZXB-FL #120

Loading...

  1. 1

Basic Information

Useable Tools Desktop Device (Resinder, etc.) Width(mm) 100 Length(mm) 915
Abrasive Zirconia (Z) Number Contained In A Packet 1 Box (10 pcs)

Additional Products in this Category

Tech Support