(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Scotchbrite™ Industrial Pad (Cut-Off Type)【10 Pieces Per Package】

Scotchbrite™ Industrial Pad (Cut-Off Type)
  • Volume Discount

[Features]
· As it has cross-shaped perforations, it can be cut without using scissors.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
3-1643-02
3-1643-03
3-1643-04
3-1643-05
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Particle Size
(#)
Color Manufacturer Product Name Manufacturer Model Number

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

800GrayScotchbrite Industrial Pad (with Crisscross Perforations) 150×230 mm 7448DOT7448DOT

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1200MauveScotchbrite Industrial Pad (with Crisscross Perforations) 150×230 mm 7512DOT7512DOT

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1500GrayScotchbrite Industrial Pad (with Crisscross Perforations) 150×230 mm 7515DOT7515DOT

10 Pieces Per Package

1 Pack(s)

8 Days or more

2000GrayScotchbrite Industrial Pad (with Crisscross Perforations) 150×230 mm 7520DOT7520DOT

Loading...

  1. 1

Basic Information

Sheet Model Abrasive Cloth Usage Method Hand polish Abrasive Silicon carbide
Width(mm) 150 Length(mm) 230 Number Contained In A Packet 1 Box (10 Sheets)

Additional Products in this Category

Tech Support