(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Glass Fiber Hammer

Glass Fiber Hammer
  • Volume Discount

[Specifications]
·This is a large hammer with a grippy rubber coating.
·nominal: 3 lbs/10 lbs

Part Number

Configured Part Number is shown.

CR-08-LBS-2

Part Number
CR-08-LBS-2
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

7 Days or more

Loading...

  1. 1

Basic Information

Product Model Rubber Hammer Head (Diameter)(mm) 59 Head (Length)(mm) 156
Overall Length(mm) 900 Nominal 8 lb

Additional Products in this Category

Tech Support