(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Copper Hammer EA575VK-3

Copper Hammer EA575VK-3
  • Volume Discount

【Product Specifications】
・Replaceable head type
・Material-Head: Copper, Handle: Wood
・Head dia.…38mm
・Weight…1,350g
・Length…300mm

Part Number

Configured Part Number is shown.

EA575VK-3

Part Number
EA575VK-3
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support