(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stepped Magnetic Catch MINI【2 Pieces Per Package】

Stepped Magnetic Catch MINI
  • Volume Discount

[Features]
· Firmly catches screws without dropping them due to the heavy duty magnet.

Part Number

Configured Part Number is shown.

NO.408

Part Number
NO.408
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

2 Pieces Per Package

1 Pack(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Tip standards Other Single Product/Set Classification Set Product Details Type Round Shaft: ø4.5-5.5 mm
Set Contents (Items) 2 JAN Code 4962485094324 Features Magnetic force of stepped bits for electric screwdrivers is increased significantly.
Material Body: PP/magnet

Please check the type/dimensions/specifications of the part NO.408 in the Stepped Magnetic Catch MINI series.

Additional Products in this Category

Tech Support