(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Screwdriver Bit and Extension Holder Set - Phillips/Flathead/Hex

Screwdriver Bit and Extension Holder Set - Phillips/Flathead/Hex
  • Volume Discount

[Features]
· For easily distinguishing tip sizes by color.

Part Number

Configured Part Number is shown.

ACMH9-EH

Part Number
ACMH9-EH
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tip Type Combination Overall Length(mm) 65 Single Product Set Product Set Product
Bit Quantity 9 Presence of magnet at the blade tip Available JAN Code 4962485402822
Set content and accessories Phillips (+) 1/2/3 1 Each, Stepped Phillips (+) 2 1 Each, Flathead (-) 5×6 1 Each, Hex Type (Hexagon) 3/4/5/6 1 Each, 100 mm Extension Holder, Replacement Handle Features With extension holder for extending bit length. Material Bit: Chrome/Molybdenum/Vanadium Steel

Please check the type/dimensions/specifications of the part ACMH9-EH in the Screwdriver Bit and Extension Holder Set - Phillips/Flathead/Hex series.

Additional Products in this Category

Tech Support