(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Blade Bit with High Frequency (63 Type R/L Horizontal Cutting Edge Bit/MV10 for Planing)

Blade Bit with High Frequency (63 Type R/L Horizontal Cutting Edge Bit/MV10 for Planing)
  • Volume Discount

· Unique brazing and heat treatment are applied to high-grade high speed steel, boasting excellent performance, consistent quality, and a sharp cutting edge.
· Blade steel is ideal for the cutting conditions, achieving outstanding cutting performance.

Part Number

Configured Part Number is shown.

Part Number
63L-1
63L-2
63L-3
63L-4
63L-5
63L-7
63L-9
63R-1
63R-2
63R-3
63R-4
63R-5
63R-7
63R-9
Part NumberMinimum order quantityVolume DiscountDays to Ship Width
(mm)
Overall Length
(mm)
Height
(mm)
Tip Dimensions : a Tip Dimensions : b Tip Dimensions : c
1 Piece(s)Available

10 Days or more

131701313184.5
1 Piece(s)Available

10 Days or more

162001616225
1 Piece(s)Available

10 Days or more

192301919266
1 Piece(s)Available

10 Days or more

192502519308
1 Piece(s)Available

10 Days or more

222502222307
1 Piece(s)Available

10 Days or more

252802525348
1 Piece(s)Available

10 Days or more

323403232409
1 Piece(s)Available

10 Days or more

131701313184.5
1 Piece(s)Available

10 Days or more

162001616225
1 Piece(s)Available

10 Days or more

192301919266
1 Piece(s)Available

10 Days or more

192502519308
1 Piece(s)Available

10 Days or more

222502222307
1 Piece(s)Available

10 Days or more

252802525348
1 Piece(s)Available

10 Days or more

323403232409

Loading...

  1. 1

Basic Information

Product ​​Type Cutting Bit with High-Speed Blade Material Details MV10

Additional Products in this Category

Tech Support