(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High Frequency Finished Cutting Bit (Flat Wooden Bit/Inch)

High Frequency Finished Cutting Bit (Flat Wooden Bit/Inch)
  • Volume Discount

· There is very little variation in product quality and stable performance can be guaranteed.
· The plentiful availability of both shapes and sizes is the largest in Japan. You may purchase your desired size immediately.
· Use the ideal steel type for the application. Materials are available to match various different cutting conditions.

Part Number

Configured Part Number is shown.

Part Number
1/2-1-6-NK4
1/2-1-8-NK4
1/2-3/4-6-NK4
1/2-3/4-8-NK4
1/2-5/8-6-NK4
1/2-5/8-8-NK4
1/4-1/2-6-NK4
1/4-1/2-8-NK4
1/4-3/4-6-NK4
1/4-3/4-8-NK4
1/4-3/8-6-NK4
1/4-3/8-8-NK4
1/4-5/8-6-NK4
1/4-5/8-8-NK4
1/8-1/2-6-NK4
1/8-1/2-8-NK4
1/8-3/4-6-NK4
1/8-3/4-8-NK4
1/8-3/8-6-NK4
1/8-3/8-8-NK4
1/8-5/8-6-NK4
1/8-5/8-8-NK4
3/8-1/2-6-NK4
3/8-1/2-8-NK4
3/8-3/4-6-NK4
3/8-3/4-8-NK4
3/8-5/8-6-NK4
3/8-5/8-8-NK4
3/16-1/2-6-NK4
3/16-1/2-8-NK4
3/16-3/4-6-NK4
3/16-3/4-8-NK4
3/16-3/8-6-NK4
3/16-3/8-8-NK4
3/16-5/8-6-NK4
3/16-5/8-8-NK4
5/16-1/2-6-NK4
5/16-1/2-8-NK4
5/16-3/4-6-NK4
5/16-3/4-8-NK4
5/16-3/8-6-NK4
5/16-3/8-8-NK4
5/16-5/8-6-NK4
5/16-5/8-8-NK4
Part NumberMinimum order quantityVolume DiscountDays to Ship Width
(mm)
Overall Length
(mm)
Height
(mm)
1 Piece(s)Available

10 Days or more

12.715025.4
1 Piece(s)Available

10 Days or more

12.720025.4
1 Piece(s)Available

10 Days or more

12.715019.05
1 Piece(s)Available

10 Days or more

12.720019.05
1 Piece(s)Available

10 Days or more

12.715015.88
1 Piece(s)Available

10 Days or more

12.720015.88
1 Piece(s)Available

10 Days or more

6.3515012.7
1 Piece(s)Available

10 Days or more

6.3520012.7
1 Piece(s)Available

10 Days or more

6.3515019.05
1 Piece(s)Available

10 Days or more

6.3520019.05
1 Piece(s)Available

10 Days or more

6.351509.53
1 Piece(s)Available

10 Days or more

6.352009.53
1 Piece(s)Available

10 Days or more

6.3515015.88
1 Piece(s)Available

10 Days or more

6.3520015.88
1 Piece(s)Available

10 Days or more

3.1815012.7
1 Piece(s)Available

10 Days or more

3.1820012.7
1 Piece(s)Available

10 Days or more

3.1815019.05
1 Piece(s)Available

10 Days or more

3.1820019.05
1 Piece(s)Available

10 Days or more

3.181509.53
1 Piece(s)Available

10 Days or more

3.182009.53
1 Piece(s)Available

10 Days or more

3.1815015.88
1 Piece(s)Available

10 Days or more

3.1820015.88
1 Piece(s)Available

10 Days or more

9.5315012.7
1 Piece(s)Available

10 Days or more

9.5320012.7
1 Piece(s)Available

10 Days or more

9.5315019.05
1 Piece(s)Available

10 Days or more

9.5320019.05
1 Piece(s)Available

10 Days or more

9.5315015.88
1 Piece(s)Available

10 Days or more

9.5320015.88
1 Piece(s)Available

10 Days or more

4.7615012.7
1 Piece(s)Available

10 Days or more

4.7620012.7
1 Piece(s)Available

10 Days or more

4.7615019.05
1 Piece(s)Available

10 Days or more

4.7620019.05
1 Piece(s)Available

10 Days or more

4.761509.53
1 Piece(s)Available

10 Days or more

4.762009.53
1 Piece(s)Available

10 Days or more

4.7615015.88
1 Piece(s)Available

10 Days or more

4.7620015.88
1 Piece(s)Available

10 Days or more

7.9415012.7
1 Piece(s)Available

10 Days or more

7.9420012.7
1 Piece(s)Available

10 Days or more

7.9415019.05
1 Piece(s)Available

10 Days or more

7.9420019.05
1 Piece(s)Available

10 Days or more

7.941509.53
1 Piece(s)Available

10 Days or more

7.942009.53
1 Piece(s)Available

10 Days or more

7.9415015.88
1 Piece(s)Available

10 Days or more

7.9420015.88
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Width
(mm)
Overall Length
(mm)
Height
(mm)

Loading...

  1. 1

Basic Information

Product ​​Type Finished Cutting Bit

Additional Products in this Category

Tech Support