(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Bar, Shank φ6 mm, Aluminum Cut

Carbide Bar, Shank φ6 mm, Aluminum Cut
  • Volume Discount

[Features]
· Suitable for non-ferrous metals and light metals, primarily aluminum.
· Smooth machining is possible and contributes to performance improvement since the bar will not unintentionally bite into workpieces during high speed rotation use with our unique blade shape.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SB1C01SA
SB1C02SA
SB1C03SA
SB1C04SA
SB1C05SA
SB2C01SA
SB2C02SA
SB2C03SA
SB2C04SA
SB3C01SA
SB3C02SA
SB3C03SA
SB3C04SA
SB3C05SA
SB6C01SA
SB6C02SA
SB6C03SA
SB6C04SA
SB7C01SA
SB7C02SA
SB7C03SA
SB7C04SA
SB8C01SA
SB8C02SA
SB8C03SA
SB8C04SA
SB8C05SA
Part NumberMinimum order quantityVolume DiscountDays to Ship Shape Shank Material Flute Diameter
(mm)
Blade Length
(mm)
Overall Length
(mm)
1 Piece(s)Available

12 Days or more

Cylinder typeAll Carbide61950
1 Piece(s)Available

9 Days or more

Cylinder type-9.51963
1 Piece(s)Available

9 Days or more

Cylinder type-12.72569
1 Piece(s)Available

9 Days or more

Cylinder type-162569
1 Piece(s)Available

9 Days or more

Cylinder type-192569
1 Piece(s)Available

9 Days or more

Round tip type cylinderAll Carbide61950
1 Piece(s)Available

9 Days or more

Round tip type cylinder-9.51963
1 Piece(s)Available

9 Days or more

Round tip type cylinder-12.72569
1 Piece(s)Available

16 Days or more

Round tip type cylinder-192569
1 Piece(s)Available

9 Days or more

Rounded wooden tipAll Carbide61950
1 Piece(s)Available

9 Days or more

Rounded wooden tip-9.51963
1 Piece(s)Available

9 Days or more

Rounded wooden tip-12.72569
1 Piece(s)Available

9 Days or more

Rounded wooden tip-162569
1 Piece(s)Available

14 Days or more

Rounded wooden tip-193276
1 Piece(s)Available

9 Days or more

Oval-9.51660
1 Piece(s)Available

15 Days or more

Oval-12.72266
1 Piece(s)Available

13 Days or more

Oval-162569
1 Piece(s)Available

13 Days or more

Oval-192569
1 Piece(s)Available

9 Days or more

Cone Rounded Tip Type-9.52774
1 Piece(s)Available

9 Days or more

Cone Rounded Tip Type-12.72876
1 Piece(s)Available

12 Days or more

Cone Rounded Tip Type-163077
1 Piece(s)Available

9 Days or more

Cone Rounded Tip Type-193885
1 Piece(s)Available

12 Days or more

Ball TypeAll Carbide6550
1 Piece(s)Available

9 Days or more

Ball Type-9.5852
1 Piece(s)Available

9 Days or more

Ball Type-12.71155
1 Piece(s)Available

9 Days or more

Ball Type-161458
1 Piece(s)Available

13 Days or more

Ball Type-191662

Loading...

  1. 1

Basic Information

Product Model shank diameter 6 mm Blade Tip Single Cut

Additional Products in this Category

Tech Support