(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Bar, Shank Diameter φ3 mm

Carbide Bar, Shank Diameter φ3 mm
  • Volume Discount

[Features]
· Smooth machining is possible and contributes to performance improvement since the bar will not unintentionally bite into workpieces during high speed rotation use with our unique blade shape.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SB1A01
SB1A01E
SB1A01E75
SB1A01E100
SB1A01ES
SB1A01S
SB1A02
SB1A02S
SB1A03
SB1A03S
SB1A01100
SB1A0175
SB1A02100
SB1A0275
SB1A03100
SB1A0375
SB1B01
SB1B01S
SB1B02E
SB1B02ES
SB1D01
SB1D01S
SB1D02
SB1D02S
SB2A01
SB2A01S
SB2A02
SB2A02S
SB2A02100
SB2A0275
SB2B03
SB2B03S
SB2D03
SB2D03S
SB2D04
SB2D04S
SB3A01
SB3A01S
SB3A02
SB3A02S
SB3A01100
SB3A0175
SB3B06
SB3B06S
SB3D08
SB3D08S
SB4A01
SB4A01S
SB4A02
SB4A02S
SB4A03
SB4A03S
SB4A03100
SB4A0375
SB4B07
SB4B07S
SB4D09
SB4D09S
SB5A01
SB5A01S
Part NumberMinimum order quantityVolume DiscountDays to Ship Shape Shank Material Flute Diameter
(mm)
Blade Length
(mm)
Overall Length
(mm)
shank Blade Tip Angle
(°)
1 Piece(s)Available

8 Days or more

Cylinder typeAll Carbide1.5638-Double Cut-
1 Piece(s)Available

8 Days or more

Cylindrical end blade typeAll Carbide31438-Double Cut-
1 Piece(s)Available

9 Days or more

Cylindrical end blade typeAll Carbide31475long shankDouble Cut-
1 Piece(s)Available

9 Days or more

Cylindrical end blade typeAll Carbide314100long shankDouble Cut-
1 Piece(s)Available

9 Days or more

Cylindrical end blade typeAll Carbide31438-Single Cut-
1 Piece(s)Available

13 Days or more

Cylinder typeAll Carbide1.5638-Single Cut-
1 Piece(s)Available

9 Days or more

Cylinder typeAll Carbide2.51138-Double Cut-
1 Piece(s)Available

9 Days or more

Cylinder typeAll Carbide2.51138-Single Cut-
1 Piece(s)Available

8 Days or more

Cylinder typeAll Carbide31438-Double Cut-
1 Piece(s)Available

8 Days or more

Cylinder typeAll Carbide31438-Single Cut-
1 Piece(s)Available

9 Days or more

Cylinder typeAll Carbide1.56100-Double Cut-
1 Piece(s)Available

9 Days or more

Cylinder typeAll Carbide1.5675long shankDouble Cut-
1 Piece(s)Available

9 Days or more

Cylinder typeAll Carbide2.511100long shankDouble Cut-
1 Piece(s)Available

9 Days or more

Cylinder typeAll Carbide2.51175long shankDouble Cut-
1 Piece(s)Available

8 Days or more

Cylinder typeAll Carbide314100long shankDouble Cut-
1 Piece(s)Available

9 Days or more

Cylinder typeAll Carbide31475long shankDouble Cut-
1 Piece(s)Available

8 Days or more

Cylinder type-6.312.750-Double Cut-
1 Piece(s)Available

9 Days or more

Cylinder type-6.312.750-Single Cut-
1 Piece(s)Available

8 Days or more

Cylindrical end blade type-6.34.743-Double Cut-
1 Piece(s)Available

9 Days or more

Cylindrical end blade type-6.34.743-Single Cut-
1 Piece(s)Available

8 Days or more

Cylinder typeAll Carbide412.738-Double Cut-
1 Piece(s)Available

9 Days or more

Cylinder typeAll Carbide412.738-Single Cut-
1 Piece(s)Available

8 Days or more

Cylinder typeAll Carbide512.738-Double Cut-
1 Piece(s)Available

9 Days or more

Cylinder typeAll Carbide512.738-Single Cut-
1 Piece(s)Available

8 Days or more

Round tip type cylinderAll Carbide2.51138-Double Cut-
1 Piece(s)Available

9 Days or more

Round tip type cylinderAll Carbide2.51138-Single Cut-
1 Piece(s)Available

9 Days or more

Round tip type cylinderAll Carbide31438-Double Cut-
1 Piece(s)Available

9 Days or more

Round tip type cylinderAll Carbide31438-Single Cut-
1 Piece(s)Available

9 Days or more

Round tip type cylinderAll Carbide314100long shankDouble Cut-
1 Piece(s)Available

9 Days or more

Round tip type cylinderAll Carbide31475long shankDouble Cut-
1 Piece(s)Available

8 Days or more

Round tip type cylinder-6.312.750-Double Cut-
1 Piece(s)Available

9 Days or more

Round tip type cylinder-6.312.750-Single Cut-
1 Piece(s)Available

9 Days or more

Round tip type cylinderAll Carbide412.738-Double Cut-
1 Piece(s)Available

9 Days or more

Round tip type cylinderAll Carbide412.738-Single Cut-
1 Piece(s)Available

9 Days or more

Round tip type cylinderAll Carbide512.738-Double Cut-
1 Piece(s)Available

9 Days or more

Round tip type cylinderAll Carbide512.738-Single Cut-
1 Piece(s)Available

8 Days or more

Rounded wooden tipAll Carbide312.738-Double Cut-
1 Piece(s)Available

9 Days or more

Rounded wooden tipAll Carbide312.738-Single Cut-
1 Piece(s)Available

9 Days or more

Rounded wooden tipAll Carbide3638-Double Cut-
1 Piece(s)Available

15 Days or more

Rounded wooden tipAll Carbide3638-Single Cut-
1 Piece(s)Available

9 Days or more

Rounded wooden tipAll Carbide312.7100long shankDouble Cut-
1 Piece(s)Available

9 Days or more

Rounded wooden tipAll Carbide312.775long shankDouble Cut-
1 Piece(s)Available

9 Days or more

Rounded wooden tip-6.312.750-Double Cut-
1 Piece(s)Available

9 Days or more

Rounded wooden tip-6.312.750-Single Cut-
1 Piece(s)Available

9 Days or more

Rounded wooden tipAll Carbide512.738-Double Cut-
1 Piece(s)Available

9 Days or more

Rounded wooden tipAll Carbide512.738-Single Cut-
1 Piece(s)Available

9 Days or more

Tree-shapeAll Carbide39.538-Double Cut-
1 Piece(s)Available

9 Days or more

Tree-shapeAll Carbide39.538-Single Cut-
1 Piece(s)Available

12 Days or more

Tree-shapeAll Carbide3638-Double Cut-
1 Piece(s)Available

15 Days or more

Tree-shapeAll Carbide3638-Single Cut-
1 Piece(s)Available

9 Days or more

Tree-shapeAll Carbide312.738-Double Cut-
1 Piece(s)Available

9 Days or more

Tree-shapeAll Carbide312.738-Single Cut-
1 Piece(s)Available

15 Days or more

Tree-shapeAll Carbide312.7100long shankDouble Cut-
1 Piece(s)Available

15 Days or more

Tree-shapeAll Carbide312.775long shankDouble Cut-
1 Piece(s)Available

9 Days or more

Tree-shape-6.312.750-Double Cut-
1 Piece(s)Available

9 Days or more

Tree-shape-6.312.750-Single Cut-
1 Piece(s)Available

9 Days or more

Tree-shapeAll Carbide512.738-Double Cut-
1 Piece(s)Available

13 Days or more

Tree-shapeAll Carbide512.738-Single Cut-
1 Piece(s)Available

9 Days or more

Cone Cutoff Tip TypeAll Carbide31638-Double Cut7
1 Piece(s)Available

9 Days or more

Cone Cutoff Tip TypeAll Carbide31638-Single Cut7

Loading...

Basic Information

Product Model shank diameter 3 mm

Additional Products in this Category

Tech Support