(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Uni Clamp, Horse Shoe Type

Uni Clamp, Horse Shoe Type
  • Volume Discount

[Features]
· By combining with the screw support, height can be easily adjusted so the workpiece can be fixed.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FUB12B
FUB16B
FUB20B
FUB24B
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable Bolt Mass
(kg)
1 Piece(s)Available

8 Days or more

M120.37
1 Piece(s)Available

8 Days or more

M160.75
1 Piece(s)Available

8 Days or more

M201.41
1 Piece(s)Available

8 Days or more

M242.35

Loading...

  1. 1

Basic Information

Material S55C Heat Treatment Tempering HRC38-43 Finishing Black oxide finish

Additional Products in this Category

Tech Support