(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Pocket (mm): 120
•Frame Dimension A (mm): 28
•Frame Dimension Dimension B (mm): 11
•Feature: Attachment of the tightening handle to the outside of the rail enables use in narrow locations. By replacing the arm and installing the optional attachment GRD, extending out is enabled. For steel and sheet metal.
•Material: Carbon tool steel
Part Number |
---|
GRA-30-12 |
GRA-60-12 |
GRA-100-12 |
Loading...
Pocket(mm) | 120 | Frame Dimensions A(mm) | 28 | Frame Dimensions B(mm) | 11 |
---|---|---|---|---|---|
Features | Attachment of the tightening handle to the outside of the rail enables use in narrow locations. By replacing the arm and installing the optional attachment GRD, extending out is enabled. For steel and sheet metal. | Material | Carbon tool steel |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy