(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Uni Clamp, Independent Type, Part (Main Body)

Uni Clamp, Independent Type, Part (Main Body)
  • On Sale Till 07/03/2025
  • Volume Discount

[Features]
· The material is S55C.
· Features a nickel chrome plated finish.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FTB10
FTB12
FTB14
FTB16
FTB18
FTB20
FTB22
FTB24
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable Bolt Mass
(kg)
1 Piece(s)Available

8 Days or more

M100.15
1 Piece(s)Available

8 Days or more

M120.3
1 Piece(s)Available

8 Days or more

M16・M140.5
1 Piece(s)Available

Same day

Stock

M16・M140.5
1 Piece(s)Available

8 Days or more

M20・M181.2
1 Piece(s)Available

8 Days or more

M20・M181.2
1 Piece(s)Available

8 Days or more

M24・M222.3
1 Piece(s)Available

8 Days or more

M24・M222.3

Loading...

  1. 1

Basic Information

Material S55C Heat Treatment Tempering HRC38-43 Finishing Nickel chrome plating

Additional Products in this Category

Tech Support