(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Pocket (mm): 100
•Frame Dimension A (mm): 19.5
•Frame Dimension Dimension B (mm): 9.5
•Overall Length (mm): 420
•Trusco Code: 397-4472
Overall Length(mm) | 420 | Maximum Opening(mm) | 300 | Pocket(mm) | 100 |
---|---|---|---|---|---|
Frame Dimensions A(mm) | 19.5 | Frame Dimensions B(mm) | 9.5 | Trusco Code | 397-4472 |
Mass(g) | 1250 | Features | Positioning and clamping can be performed with one hand. It comes with a rubber cap to prevent scratches. | Material | Steel |
Please check the type/dimensions/specifications of the part EHZ302K in the One Hand Clamp series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy