(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mega Lock Clamp, Long Type

Mega Lock Clamp, Long Type
  • Volume Discount

[Features]
· Compact design which enables effective use of space for jigs and tools, or machine tables.
· The spring type slide clamp makes it easy to attach/detach workpieces.
· Ideal for workpieces placed on a table surface.

Part Number

Configured Part Number is shown.

Part Number
MLC300AN
MLC300BN
MLC300CN
Part NumberMinimum order quantityVolume DiscountDays to Ship Compatible T Groove Mass
(g)
1 Piece(s)Available

10 Days or more

141050
1 Piece(s)Available

10 Days or more

161100
1 Piece(s)Available

10 Days or more

181150

Loading...

  1. 1

Basic Information

Details Type Mechanical Lock Clamp Material S45C Heat Treatment Hardening
Hardness HRC35~40 Finishing Black Oxide / Grinding Tightening Force(kN) 7
Stroke(mm) 2.8

Additional Products in this Category

Tech Support