(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Use of this jaw with dedicated rack enables stable clamping of workpieces.
· Workpiece can be reliably pushed down and clamped, even when the fastening surface has black scale or is irregular or tilted.
Width(mm) | 70 | Details Type | Options for Free Vise | Mass(kg) | 0.69 |
---|---|---|---|---|---|
Material | S45C | Finishing | Black oxide finish | Compatible Vise | FV350N |
Hardness | Hardening HRC35-40 |
Please check the type/dimensions/specifications of the part FVJ100 in the Free Vise Dedicated Mouthpiece with Rack (2-pc Set) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy