(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Ideal for machining mold plates. Features a large opening and fast-feed mechanism. The jaw opens 30% larger than conventional hydraulic vises to make the unit 30% more compact (in-house comparison). The main body and movable parts are made of ductile cast iron that does not get damaged, and the sliding surface features outstanding wear resistance thanks to the flame quenching. Provides overwhelmingly superior cost performance when compared with vises of the same size.
Mouth Width(mm) | 154 | Mouth Depth(mm) | 67 | Maximum Opening(mm) | 350 |
---|---|---|---|---|---|
Standard guide block width(mm) | 18 | Standard mounting bolt | M16 | Tightening Force(kN) | 20 |
Mass(kg) | 65 | A(mm) | 594 | B(mm) | 84 |
C(mm) | 350 | D(mm) | 202 | E(mm) | 70 |
F(mm) | 172 | G(mm) | 105 | H(mm) | 67 |
I(mm) | 154 | J | 50 | K | 100 |
L | 50 | M(mm) | 122 | N | 122 |
O | - | P | 120 | Q | M8 |
R(mm) | 0.035 | S(mm) | 0.015 | T(mm) | 0.02 |
Please check the type/dimensions/specifications of the part MBV150 in the Mold Vise series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy