(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Step Key FKY Series

Step Key FKY Series
  • Volume Discount

[Features]
· Ideal for fixing jig stands.
· 6 Sizes Available

Part Number

Configured Part Number is shown.

Part Number
FKY12
FKY14
FKY16
FKY18
FKY20
FKY22
Part NumberMinimum order quantityVolume DiscountDays to Ship Length
(mm)
Width
(mm)
Height
(mm)
Mass
(g)
1 Piece(s)Available

8 Days or more

20121017
1 Piece(s)Available

14 Days or more

25141021
1 Piece(s)Available

14 Days or more

25161026
1 Piece(s)Available

8 Days or more

25181030
1 Piece(s)Available

14 Days or more

25201034
1 Piece(s)Available

14 Days or more

402220126

Loading...

  1. 1

Basic Information

Details Type Step Key Material S50C Heat Treatment Hardening HRC40-45
Finish Grinding Accuracy h7

Additional Products in this Category

Tech Support