(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

A-Type V Block【2 Pieces Per Package】

A-Type V Block

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

The pair difference of the V groove with respect to the two reference planes a and c is MC0.05 and GS/FS0.03.

Part Number

Configured Part Number is shown.

Part Number
A50
A75
A100
A125
A150
AA75
AA100
AA125
AA150
AV50
AV75
AV125
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
Mass
(kg)

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

502419324.524171312.5252.52.50.05/1000.3

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

75352450637241618.538440.05/1000.7

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

1005233687.55030202551440.05/1002.2

2 Pieces Per Package

1 Pack(s)Available

10 Days or more

1256944877.56337263163550.05/1004.8

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

15080501047.57545303776550.05/1008

2 Pieces Per Package

1 Pack(s)Available

22 Days or more

75352450637241618.538440.02/1000.7

2 Pieces Per Package

1 Pack(s)Available

22 Days or more

1005233687.55030202551440.02/1002.2

2 Pieces Per Package

1 Pack(s)Available

22 Days or more

1256944877.56337263163550.02/1004.8

2 Pieces Per Package

1 Pack(s)Available

22 Days or more

15080501047.57545303776550.02/1008

2 Pieces Per Package

1 Pack(s)Available

10 Days or more

502419324.524171312.5252.52.50.03/1000.3

2 Pieces Per Package

1 Pack(s)Available

10 Days or more

75352450637241618.538440.03/1000.7

2 Pieces Per Package

1 Pack(s)Available

10 Days or more

1256944877.56337263163550.03/1004.8

Loading...

  1. 1

Basic Information

Material FC250 Heat Treatment Annealed

Additional Products in this Category

Tech Support