(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Screw Lock

Screw Lock
  • Volume Discount

[Features]
· Ideal for thin workpieces and clamping mass production products.
· Irregular articles can also be clamped with ease.
· Clamping operation is quick and easy.
· The material and hardness are suitable for repeated operation, and the contact surface does not cling to workpieces and clamp rings.

Part Number

Configured Part Number is shown.

Part Number
SR10
SR12
SR16
Part NumberMinimum order quantityVolume DiscountDays to Ship Screw Bolt Mass
(g)
Tightening Force
(kN)
1 Piece(s)Available

10 Days or more

M10365
1 Piece(s)Available

8 Days or more

M12546
1 Piece(s)Available

10 Days or more

M161207

Loading...

  1. 1

Basic Information

Details Type Screw lock Material S45C Heat Treatment Hardening
Hardness HRC35 (Cam Ring) Finishing Plated (Clamp Ring)

Additional Products in this Category

Tech Support