(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Frame for Welding Fence, Standalone Type

Frame for Welding Fence, Standalone Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • Caster Type
  • Fixed Type

Part Number

Configured Part Number is shown.

Part Number
TF-1015C
TF-1015K
TF-1020C
TF-1020K
TF-1515C
TF-1515K
TF-2015C
TF-2015K
TF-2020C
TF-2020K
Part NumberMinimum order quantityVolume DiscountDays to Ship Foot shape Compatible Sheet Inner frame dimension: horizontal
(mm)
Inner frame dimension: height
(mm)
JAN Code Trusco Code Mass
(g)
1 Piece(s)Available

9 Days or more

Caster TypeB15-3100015004989999363241487-53384600
1 Piece(s)Available

9 Days or more

Fixed TypeB15-3100015004989999363333487-53543700
1 Piece(s)Available

9 Days or more

Caster TypeB-3/B-7100020004989999172058390-69315100
1 Piece(s)Available

9 Days or more

Fixed TypeB-3/B-7100020004989999172010390-69574100
1 Piece(s)Available

9 Days or more

Caster TypeD15-3150015004989999363258487-53715200
1 Piece(s)Available

9 Days or more

Fixed TypeD15-3150015004989999363340487-53974300
1 Piece(s)Available

9 Days or more

Caster TypeA15-3200015004989999363296487-54195600
1 Piece(s)Available

9 Days or more

Fixed TypeA15-3200015004989999363357487-54354700
1 Piece(s)Available

9 Days or more

Caster TypeA-3/A-7200020004989999172065390-69736100
1 Piece(s)Available

9 Days or more

Fixed TypeA-3/A-7200020004989999172027390-69905200

Loading...

  1. 1

Basic Information

Product Type Welding light shielding barrier Details Type Frame for welding fence, standalone type Frame Diameter(mm) 28
Specifications Resin coated steel pipe frame

Additional Products in this Category

Tech Support