(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Frame for Welding Fence, Connected Type

Frame for Welding Fence, Connected Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • Caster Type
  • Fixed Type

Part Number

Configured Part Number is shown.

Part Number
TF-1015CS
TF-1015KS
TF-1020CS
TF-1020KS
TF-1515CS
TF-1515KS
TF-2015CS
TF-2015KS
TF-2020CS
TF-2020KS
Part NumberMinimum order quantityVolume DiscountDays to Ship Foot shape Compatible Sheet Inner frame dimension: horizontal
(mm)
Inner frame dimension: height
(mm)
JAN Code Trusco Code Mass
(g)
1 Piece(s)Available

9 Days or more

Caster TypeB15-3100015004989999363302487-53464200
1 Piece(s)Available

9 Days or more

Fixed TypeB15-3100015004989999363364487-53623600
1 Piece(s)Available

9 Days or more

Caster TypeB-3/B-7100020004989999172072390-69494700
1 Piece(s)Available

9 Days or more

Fixed TypeB-3/B-7100020004989999172034390-69654000
1 Piece(s)Available

9 Days or more

Caster TypeD15-3150015004989999363319487-53894800
1 Piece(s)Available

9 Days or more

Fixed TypeD15-3150015004989999363371487-54014100
1 Piece(s)Available

9 Days or more

Caster TypeA15-3200015004989999363326487-54275200
1 Piece(s)Available

9 Days or more

Fixed TypeA15-3200015004989999363388487-54434600
1 Piece(s)Available

9 Days or more

Caster TypeA-3/A-7200020004989999172089390-69815700
1 Piece(s)Available

9 Days or more

Fixed TypeA-3/A-7200020004989999172041390-70075000

Loading...

  1. 1

Basic Information

Product Type Welding light shielding barrier Details Type Frame for welding fence, connected type Frame Diameter(mm) 28
Specifications Resin coated steel pipe frame

Additional Products in this Category

Tech Support