(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· It is an affordable 50-piece pack.
· A flat type brush that is compact and easy to use with high-speed rotation.
· Easily changed due to having shaft.
[Applications]
· Grinding small parts.
· Polishing of fine grooves.
· For corner adjustment.
· Polishing of uneven surfaces.
· Polishes the inside of pipes.
· Tool used: variable-speed type electric micro grinder.
Part Number
Configured Part Number is shown.
233H-4-50P
Product Type | Flat brush | Outer Diameter(mm) | 23 | Wire diameter(mm) | 0.1 |
---|---|---|---|---|---|
Shaft Diameter(mm) | 3 | Shaft length(mm) | 40 | Hair material | Stainless Steel (SUS304) |
Max. Rotational Speed(rpm) | 15000 | Abstract | Polishing stainless steel or aluminum products | Number Contained In A Packet | 1 Box (50 pcs) |
JAN code | 4989999296778 | Trusco Code | 474-7828 | Mass(g) | 235/box |
Material: shaft | Free-Cutting Steel |
Please check the type/dimensions/specifications of the part 233H-4-50P in the Flat Brush (3 mm Shaft Diameter, 23 mm Outer Diameter), 1 Box (50 Pieces inside) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy