(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Steel Wool (Half-Size)

Steel Wool (Half-Size)
  • Volume Discount

[Features]
· Rust and dirt can be easily removed with the special fibers processed into wool.
· Thickness of the fiber is selectable to suit the application.
· The wool is manufactured without using oil, so it can be used with cleaning agent or industrial oils.
· Wool is made into a band that can be freely cut with scissors.
· The easy-to-finish 200 g size means there is no waste and it is economical.
[Applications]
· Polishing metals. For peeling off rust and paint. For removing wax from floors.

Part Number

Configured Part Number is shown.

Part Number
TSW0000-200
TSW0-200
Part NumberMinimum order quantityVolume DiscountDays to Ship Finish equivalent count
(#)
JAN code Trusco Code Application
1 Piece(s)Available

7 Days or more

0000 (Ultrafine)4989999355871489-2640Polishing and finishing of lacquer and varnish paint on furniture, wooden products, etc. Metal polishing and dirt removal.
1 Piece(s)Available

7 Days or more

0 (extra fine)4989999355864489-2666For polishing and cleaning of metals, flooring. For getting rid of dirt on glass, tile, and aluminum products

Loading...

  1. 1

Basic Information

Usage Hand polish Abrasive material Other Color Silver
Vertical(mm) 140 Horizontal(mm) 270 Thickness(mm) 75
Mass 200g Material Iron

Additional Products in this Category

Tech Support