(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mounted Points - Pink Rubber Grindstone with Shank【10 Pieces Per Package】

Mounted Points - Pink Rubber Grindstone with Shank
  • Volume Discount

[Features]
· Since it is crystallized with GC and polycrystalline porous abrasive grains, it provides high machinability while maintaining the elasticity of an ordinary grindstone with rubber shaft.
[Applications]
· For polishing SKD, carbide, aluminum, etc.

Part Number

Configured Part Number is shown.

Part Number
PI2204F
PI2206F
PI2208F
PI2210F
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Grindstone section external diameter
(mm)
Grindstone section length
(mm)
JAN code Trusco Code Mass

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

4134989999359817479-1924290 g/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

6154989999359824479-1932370 g/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

8204989999359831479-1941490 g/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10204989999359848479-1959630 g/pack

Loading...

  1. 1

Basic Information

Type Rubber Grindstone Particle Size(#) 220 Shaft Diameter(mm) 3
Shaft length(mm) 30 Color Pink Quantity/Pack(piece) 10
Max. Rotational Speed(rpm) 30000

Additional Products in this Category

Tech Support