(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Protector Tool Case Long Type (with Casters)

Protector Tool Case Long Type (with Casters)

[Features]
· This resin tool case is highly durable and airtight, and is thus optimally suited to storing and transporting precision instruments.

Part Number

Configured Part Number is shown.

TAK-1133BK

Part Number
TAK-1133BK
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)

11 Days or more

Loading...

  1. 1

Basic Information

Tool set and tool box only Tool Box Toolbox Type Protector Tool Case Case Size (Frontage x Depth x Height)(mm) 1133×422×155
Mass(g) 8600 Effective inside dimension, frontage(mm) 1066 Effective inside dimension, depth(mm) 368
Effective inside dimension, height(mm) 136 JAN Code 4989999323795 Trusco Code 488-7468
Color Black Load Resistance(kg) 15 Material Main Body: Polypropylene (PP), Cushion: Urethane
Specification 1 Drip-proof Type

Please check the type/dimensions/specifications of the part TAK-1133BK in the Protector Tool Case Long Type (with Casters) series.

Additional Products in this Category

Tech Support