(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Aluminum Trunk Cushion

Aluminum Trunk Cushion

Click this image to zoom it.

Move the mouse over the image to zoom

  • TACT-450K
  • TACT-530K

•Seamless Urethane Size: Small (Frontage × Depth × Height) (mm): 510×323×10
•Seamless Urethane Size: Large (Frontage × Depth × Height) (mm): 510×323×30
•Waveform Urethane Size (opening gap Dimension x depth Dimension x height) (mm): 435×315×60

Part Number

Configured Part Number is shown.

TACT-450K

Part Number
TACT-450K
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)

11 Days or more

Loading...

  1. 1

Basic Information

Details Type For TACT-450 JAN Code 4989999322583 Trusco Code 488-7433
Mass 1,200 g/set Set Content Seamed Urethane: 2 Sheets; Corrugated Urethane: 1 Sheet Seamed Urethane Size (Frontage × Depth × Height)(mm) 435×315×30
Waveform Urethane Size (opening gap x depth x height)(mm) 435×315×60

Please check the type/dimensions/specifications of the part TACT-450K in the Aluminum Trunk Cushion series.

Additional Products in this Category

Tech Support