(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Multi Vise (Tabletop Type)

Multi Vise (Tabletop Type)
  • Volume Discount

[Features]
· Ductile cast iron so it is unlikely to be damaged due to heavy-duty work.
· Ideal for processing irregular materials.

PDF

Part Number

Configured Part Number is shown.

TMBT-80

 
Part Number
TMBT-80
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Overall Length(mm) 235 Width(mm) 130 Height(mm) 80
Mouth Width(mm) 80 Mouth Opening(mm) 80 Mouth Depth(mm) 44
Tightening Force(kN) 10 Mass(kg) 4.2 Material (Main Body) Ductile cast iron (FCD450)

Please check the type/dimensions/specifications of the part TMBT-80 in the Multi Vise (Tabletop Type) series.

Additional Products in this Category

Tech Support