(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Engineer's Vise 104 Series

Engineer's Vise 104 Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· Powerful angle vise.
· High fastening force: internal processing of the main body is done by broaching so the load loss is low and high fastening force is achieved.
· Highly durable: Tough cast iron and ductile parts are heavy duty, damage-resistant, and durable.
· Easy lubrication and smooth operation.
· Jaw portions are subjected to charcoal heat treatment with good durability; replacement is possible, allowing long vise service life.
· Stopper balls have heading so they will not come off.
· A turntable can be installed.

Part Number

Configured Part Number is shown.

Part Number
104-100
104-125
104-150
104-200
Part NumberMinimum order quantityVolume DiscountDays to Ship Mouth Width
(mm)
Mouth Opening
(mm)
Mouth Depth
(mm)
Mass
(kg)
D
(mm)
C
(mm)
A
(mm)
B
(mm)
H
(mm)
N
(mm)
E
(mm)
I
(mm)
M
(mm)
K
(mm)
F
(mm)
L G
(mm)
W
(mm)
T P
(mm)
R
(mm)
O
(mm)
S
(mm)
V
(mm)
X
(mm)
U Q
(mm)
d
(mm)
b
(mm)
f
(mm)
a
(mm)
e
(mm)
c
(mm)
1 Piece(s)Available

8 Days or more

1001177614.617216635010018.565756260117130768319143162003421596010° Trapezoidal thread φ20x4 threads/inch44230297520613015
1 Piece(s)Available

11 Days or more

1281628222.51991834501283175907667162140829029164052704326013.57810° Trapezoidal thread φ25x4 threads/inch50255319022414015
1 Piece(s)Available

11 Days or more

1522009031.121720450715231791168170200155906729164673004628513.57810° Trapezoidal thread φ25x4 threads/inch502803111623915516
1 Piece(s)Available

10 Days or more

20624010038.82282175702063880132818024016210082371952034650300158010° Trapezoidal thread φ28x4 threads/inch603143813226716216

Loading...

  1. 1

Basic Information

J(mm) 15 h(mm) 15 g W1/2

Additional Products in this Category

Tech Support