(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Multi Vise (Tabletop Type) Tubular Clamp Set【4 Pieces Per Package】

Multi Vise (Tabletop Type) Tubular Clamp Set
  • Volume Discount

[Features]
· Ductile cast iron so it is unlikely to be damaged due to heavy-duty work.
· Ideal for processing irregular materials.

PDF

Part Number

Configured Part Number is shown.

TMBT-80TK

 
Part Number
TMBT-80TK
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

4 Pieces Per Package

1 Pack(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

JAN Code 4989999324716 Trusco Code 490-0880 Compatible Model TMBK-80
Mass(g) 280/set Number of Sets Enclosed(piece) 4 pieces per set

Please check the type/dimensions/specifications of the part TMBT-80TK in the Multi Vise (Tabletop Type) Tubular Clamp Set series.

Additional Products in this Category

Tech Support