(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cantilever Type Clamp

Cantilever Type Clamp
  • Volume Discount

[Features]
· Attachment of the tightening handle to the outside of the rail enables use in narrow locations.
· By replacing the arm and installing the optional attachment CTD, extending out is enabled.
· For steel and sheet metal.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CTL-15
CTL-20
CTL-30
CTL-50
CTL-60
CTL-80
CTL-100
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Maximum Opening
(mm)
Pocket
(mm)
Frame Dimensions A
(mm)
Frame Dimensions B
(mm)
JAN Code Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

247150802210.54989999326604490-10961360
1 Piece(s)Available

11 Days or more

297200802210.54989999326611490-11001440
1 Piece(s)Available

8 Days or more

43530010027134989999326642490-11342720
1 Piece(s)Available

8 Days or more

597500802210.54989999326628490-11181930
1 Piece(s)Available

8 Days or more

73560010027134989999326659490-11423460
1 Piece(s)Available

8 Days or more

897800802210.54989999326635490-11262420
1 Piece(s)Available

8 Days or more

1135100010027134989999326666490-11514410

Loading...

  1. 1

Basic Information

Material Cold Rolled Steel Material

Additional Products in this Category

Tech Support