(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

T-Shaped Ratchet Handle

T-Shaped Ratchet Handle
  • Volume Discount

[Features]
· A ratchet mechanism is included, which turns the screw just by a repetitive motion of the wrist, without the need to re-grip the handle.

Part Number

Configured Part Number is shown.

TRD-TH

Part Number
TRD-TH
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tip standards Other Single Product/Set Classification Single Item Insertion Angle(mm) 6.35
Overall Length(mm) 80 Mass(g) 86 JAN Code 4989999346770
Trusco Code 487-9431

Please check the type/dimensions/specifications of the part TRD-TH in the T-Shaped Ratchet Handle series.

Additional Products in this Category

Tech Support