(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Multi Grip Pliers with Ergonomic Grip

Multi Grip Pliers with Ergonomic Grip
  • Volume Discount

•Overall Length (mm): 180
•JAN Code: 8430890161697
•Trusco Code: 486-5553
•Maximum Opening (mm): 40 (Square material)
•Mass (g): 375

Part Number

Configured Part Number is shown.

727-08

Part Number
727-08
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Overall Length(mm) 180 Maximum Opening(mm) 40 (Square material) JAN Code 8430890161697
Trusco Code 486-5553 Mass(g) 375

Please check the type/dimensions/specifications of the part 727-08 in the Multi Grip Pliers with Ergonomic Grip series.

Additional Products in this Category

Tech Support