(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

C Type Grip Pliers (with Swivel Fittings)

C Type Grip Pliers (with Swivel Fittings)
  • Volume Discount

•Specification: Tip Component: with Universal Fittings

Part Number

Configured Part Number is shown.

Part Number
224-06
224-12
224-14
224-18
224-24
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Maximum Opening
(mm)
JAN Code Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

16550 (Square material)8430890031693486-4948270
1 Piece(s)Available

8 Days or more

32080 (Square material)8430890032690486-4956980
1 Piece(s)Available

8 Days or more

365125 (Square material)8430890107695486-49641230
1 Piece(s)Available

9 Days or more

470240 (Square material)8430890033697486-49721460
1 Piece(s)Available

8 Days or more

630400 (Square material)8430890034694486-49811800

Loading...

  1. 1

Basic Information

Specifications Tip Component: with Universal Fittings

Additional Products in this Category

Tech Support