(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Straight Reamers - End Mill Shank, NSC

Carbide Straight Reamers - End Mill Shank, NSC

Click this image to zoom it.

Move the mouse over the image to zoom

  • Carbide Straight Reamers - End Mill Shank, NSC
  • Carbide Straight Reamers - End Mill Shank, NSC
  • Volume Discount

[Features]
· Material: Z-10 solid.
· Ideal for modification of holes after drilling for semi-finishing or machining prior to reaming.
· Produced at a maximum of φ28.8, with repolishing possible (tipped at φ13.8 or higher)

Part Number

Configured Part Number is shown.

Part Number
NSC-5.8
NSC-6.8
NSC-7.8
NSC-8.8
NSC-9.8
NSC-10.8
NSC-11.8
NSC-12.8
Part NumberMinimum order quantityVolume DiscountDays to Ship Tool Diameter
(mm)
Groove Length
(mm)
Overall Length
(mm)
Pilot Hole Dia.
(mm)
1 Piece(s)Available

8 Days or more

5.8201005
1 Piece(s)Available

8 Days or more

6.8201106
1 Piece(s)Available

8 Days or more

7.8201207
1 Piece(s)Available

8 Days or more

8.8201258
1 Piece(s)Available

8 Days or more

9.8251309
1 Piece(s)Available

8 Days or more

10.82513010
1 Piece(s)Available

8 Days or more

11.83014011
1 Piece(s)Available

8 Days or more

12.83014012

Loading...

  1. 1

Basic Information

Link Model End Mill Shank Work Material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper / Alloy Steel Groove Shape Spiral
Number of flutes 3

Additional Products in this Category

Tech Support