(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Precision Type Tweezers

Precision Type Tweezers

Click this image to zoom it.

Move the mouse over the image to zoom

  • P-670
  • P-671
  • P-672
  • Volume Discount

Fully nonmagnetic tweezers of the finest quality.
[Features]
· Adopts SUS316L for greater chemical resistance than SUS304-based stainless steel.
· Completely non-magnetic type that prevents the build-up of even a tiny amount of iron powder and chipped parts.
· The finest precision tweezers made by the finest craftsmen.
· The width of the tip is 0.2 mm, emphasizing tip precision finish without compromise.
· Grasping weight is designed to be a slightly lighter 150 g which makes it ideal for continuous precision work.
[Applications]
· Ideal for working on precision instruments that should be kept away from magnetism.

Part Number

Configured Part Number is shown.

Part Number
P-670
P-671
P-672
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip Model Overall Length
(mm)
Weight
(g)
1 Piece(s)Available

8 Days or more

10Tapered straight tip12013
1 Piece(s)Available

8 Days or more

10Tapered straight tip11012
1 Piece(s)Available

8 Days or more

10Curved tip11514

Loading...

  1. 1

Basic Information

Body Material Stainless Steel Non-magnetic Y / N Available Single / Multiple Single Item
Part Type Main Body Replacement Tips NA Width(mm) 10
Tip width(mm) 0.2 RoHs Compatible Product

Additional Products in this Category

Tech Support