(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Precision Type Tweezers (Tapering Straight, Tip Round)

Precision Type Tweezers (Tapering Straight, Tip Round)

Click this image to zoom it.

Move the mouse over the image to zoom

  • P-655
  • P-656
  • P-657
  • Volume Discount

Non-magnetic high-specification model tweezers.
[Features]
· There is no compromise on the finish of the tip.
· Not affected by even a strong magnetic field and does not magnetize.
· When placed in a strong magnetic field, it may be magnetized, but it does not magnetize under normal circumstances.
· Material: Stainless steel.
[Applications]
· Ideal for working on precision instruments that should be kept away from magnetism.

Part Number

Configured Part Number is shown.

Part Number
P-655
P-656
P-657
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip Model Overall Length
(mm)
Weight
(g)
1 Piece(s)Available

9 Days or more

10Tapered straight tip12014
1 Piece(s)Available

9 Days or more

10Tapered straight tip11013
1 Piece(s)Available

9 Days or more

10Curved tip12014

Loading...

  1. 1

Basic Information

Body Material Stainless Steel Non-magnetic Y / N Available Single / Multiple Single Item
Part Type Main Body Replacement Tips NA Width(mm) 10
Tip width(mm) 0.2 RoHs Compatible Product

Additional Products in this Category

Tech Support