(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

ESD Tip Tweezers (End Straight Taper, Flat Type)

ESD Tip Tweezers (End Straight Taper, Flat Type)

Click this image to zoom it.

Move the mouse over the image to zoom

  • P-510-S
  • P-510S-1
  • P-511-S
  • P-511S-1
  • P-512-S
  • P-512S-1
  • P-513-S
  • P-513S-1
  • P-514-S
  • P-514S-1
  • Volume Discount

Replaceable tip probe suitable for precision work.
[Features]
· The tip bit component utilizes a proprietary stabilizing/removal mechanism.
· Firm securing can be done by hand and replacement work is easy.
[Applications]
· Ideal for removal of solder ball while working on circuit boards and removal of unwanted objects such as tape and adhesives.

Part Number

Configured Part Number is shown.

Part Number
P-510-S
P-510S-1
P-511-S
P-511S-1
P-512-S
P-512S-1
P-513-S
P-513S-1
P-514-S
P-514S-1
Part NumberMinimum order quantityVolume DiscountDays to Ship Tip Model Overall Length
(mm)
Part Type Replacement Tips Part Models Tip width
(mm)
Weight
(g)
Packaging Quantity Features
1 Piece(s)Available

9 Days or more

Tapered straight tip135.5Main BodyAvailable-0.412-As the tip bit component utilizes a proprietary stabilizing/removal mechanism, firm stabilizing can be done by hand, and it is easy to replace.
1 Piece(s)Available

9 Days or more

Tapered straight tip-Part-Chip0.4-2 pcs. per Set-
1 Piece(s)Available

9 Days or more

Tapered straight tip145.5Main BodyAvailable-0.612-As the tip bit component utilizes a proprietary stabilizing/removal mechanism, firm stabilizing can be done by hand, and it is easy to replace.
1 Piece(s)Available

10 Days or more

Tapered straight tip-Part-Chip0.6-2 pcs. per Set-
1 Piece(s)Available

9 Days or more

Flat140.5Main BodyAvailable-3.512-As the tip bit component utilizes a proprietary stabilizing/removal mechanism, firm stabilizing can be done by hand, and it is easy to replace.
1 Piece(s)Available

10 Days or more

Flat-Part-Chip3.5-2 pcs. per Set-
1 Piece(s)Available

9 Days or more

Flat135.5Main BodyAvailable-812-As the tip bit component utilizes a proprietary stabilizing/removal mechanism, firm stabilizing can be done by hand, and it is easy to replace.
1 Piece(s)Available

9 Days or more

Flat-Part-Chip8-2 pcs. per Set-
1 Piece(s)Available

9 Days or more

Other140.5Main BodyAvailable-3.812-As the tip bit component utilizes a proprietary stabilizing/removal mechanism, firm stabilizing can be done by hand, and it is easy to replace.
1 Piece(s)Available

9 Days or more

Other-Part-Chip3.8-2 pcs. per Set-

Loading...

  1. 1

Basic Information

Ends - Tips Material Polyetheretherketone (PEEK) Non-magnetic Y / N Available Single / Multiple Single Item
Width(mm) 10 Heat Resistant Temperature(°C) 315 ESD Control Value(Ω) Grounding resistance: Rg<1 X 1012

Additional Products in this Category

Tech Support