(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Zoom Lens L-815

Zoom Lens L-815

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Zoom lens for C-mount optical devices that use 12 high performance lenses in 6 groups.
[Features]
· C-mount zoom lens with excellent cost performance.
· C mount type cameras such as L-832 / L-835 / L-850 can be attached.
· Variable type with optical magnification from 0.28 to 2 times, that uses high performance lenses designed with 12 lens elements in 6 groups.
· Actual field of view (max.): 21 mm (with 1/3 camera).
· Depth of Field (MAX): 7 mm.
· Operating distance: 105 mm.
[Applications]
· Ideal for C-mount specification camera zoom lenses.

Part Number

Configured Part Number is shown.

L-815

Part Number
L-815
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Model Optical Supplies for Inspection Magnification(times) 0.28~2 With/Without LED Light NA
With / Without Scale NA Overall Length(mm) 165.1 View(mm) 21 (when using 1/3 inch camera)
Mass(g) 645 Accessory Case RoHs Compatible Product
Features Camera can be mounted with L-802, L-832, L-835 C mount specifications. Uses high-performance lens of 6 groups and 12 units (with magenta coat).

Please check the type/dimensions/specifications of the part L-815 in the Zoom Lens L-815 series.

Additional Products in this Category

Tech Support