(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Noga, Multi Blade Pack

Noga, Multi Blade Pack
  • Volume Discount

•Model: Manual
•Content: Set
•Manufacturer Model Number: BS9999
•Set Content: For Iron and Aluminum (BS1010), for Cast Iron and Brass (BS2010), for Inner and Outer Diameter Chamfering (BS3010), Universal Type (BS3510), for Back Chamfering (BS6010), for Direct Wire Edge (BS7001), for Stainless Steel (BS1018), for

Part Number

Configured Part Number is shown.

BS9999

Part Number
BS9999
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Model Manual Contents Set Name Assembly Type Tip Hook Standard Type 430 mm + Shovel
Overall Length(mm) 430 Set Content Assembly Type Tip Hook Standard Type (SP2592, SP2595), Shovel (SP2600)

Please check the type/dimensions/specifications of the part BS9999 in the Noga, Multi Blade Pack series.

Additional Products in this Category

Tech Support